Publish your products
Adiatec® Ultrasonic Humidifier
Adiatec® Ultrasonic Humidifier
    DriSteem

    Adiatec® Ultrasonic Humidifier

    The DriSteem Adiatec ultrasonic humidifier provides evaporative cooling and humidification in room or in AHU/duct for application flexibility. Ultrasonic units humidify using high frequency oscillation of piezoelectric transducers, causing mist to develop into very small droplets. The developed mist is carried out of the unit through the air flow generated in an air handler or integrated fans.

    Specification
    • Energy-efficient

      DriSteem's ultrasonic humidifier uses 93% less energy required compared to isothermal humidifiers.

      Reduces cooling load

      As atomized water droplets are absorbed into the air, the evaporation causes air temperature to drop, reducing the cooling load. This provides significant energy savings when cooling and humidifying simultaneously.

      Room ultrasonic humidifiers (Model BR Series)

      The Model BR series is designed for a magnitude of in-room applications. With the polished/mirrored cover we are able to provide a sleek design with great performance. These units can be mounted on the wall or using a drip tray.

      • Mounts on the wall below the ceiling.
      • Adsorption distance dependent on room conditions.
      • Integral fan(s) carry the mist out of the unit.
      • Drip tray accessory provided as an option for additional piece of mind.

      AHU ultrasonic humidifiers (Model BA Series)

      The Model BA series is specifically designed for the unit to be placed in an AHU or duct application. These units can be purchase with a mounting rack or placed into the airstream.

      • Mounts into a duct or AHU.
      • Utilizes existing airflow to carry the mist out of the unit.
      • Handles common air velocities of 200 - 800 fpm.
      • Adjustable air baffles to optimize performance.

      Water treatment systems

      Add DriSteem RO and DI water treatment solutions for a complete package that produces high purity adiabatic humidification. 

      • Pre-treatment allows for our Ultrasonic unit to not pass dissolved solids downstream.
      • DI system options with cartridges provides ease of maintenance without acid/caustic handling.
      • RO systems can produce up to 288 to 15,840 gallons per day.
      • Silver ionization or UV filtration can help mitigate biological growth.
    Technical specification
    • Unique ref.ultrasonic-humidifier
    • Product familyEvaporative Cooling and Humidification
    • Product groupUltrasonic Humidifier
    • TypeAssembly (multiple objects)
    • Date of publishing2023-02-13
    • Edition number1
    Related
    • Material mainStainless steel
    Classification
    • BIMobject CategoryHVAC - HVAC

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit