Publish your products
Drive Medical 15030 Delta Ultra Light Semi Electric Bed
Drive Medical 15030 Delta Ultra Light Semi Electric Bed
Drive Medical 15030 Delta Ultra Light Semi Electric Bed

    Drive Medical 15030 Delta Ultra Light Semi Electric Bed

    • The Delta 1000 is truly universal because the bed frame can be used with Drive's and most other manufacturers’ bed ends, old and new.
    • The transition box mounted on the foot section is key to interchangeability (Figure A).
    • The transition box allows you to change the rotation of the high/low shaft.
    • Headboard is taller than footboard to better fit home decor (Figure B).
    • The wood grain panels are break and scratch resistant.
    • Foot section weighs 50% less than conventional foot sections to make deliveries safe and easy.
    • Once installed, the high/low shaft will stay with the bed to eliminate loss or forgetting on future installations (Figure C).
    • Labels and color-coded springs assure accurate installation of side rails for patient safety (Figure D).
    • Unique motor is completely self-contained to reduce weight and noise.
    • The motor assembly can be installed and removed with patient in bed.
    • Bed, side rails and mattress safety-tested by SGS, a nationally recognized testing facility.
    • Satisfies all applicable FDA entrapment guidelines.
    • The motor is UL approved.
    • In the event of a power failure, a 9 volt battery, located in the motor, can lower the head and foot sections nine times.
    • No crank needed.
    • New and improved hand pendant has large, easy-to-use controls (Figure E).
    • Bed ships in two cartons.
    • Channel frame construction provides superior strength and reduced weight.
    • Zinc-coated spring deck.
    • Extension kit available (model #15030EXTKIT) extends length from 80" to 84".
    • Patent Pending.
    • Weight Capacity 450 lbs.

    As Featured on Amazon.com

    #DriveMedical #ElectricBed #SemiElectricBed

    Specification
    • Bed Height Maximum With Casters: 24"
      Bed Height Minimum Without Casters: 12.75"
      Carton Shipping Weight: 179 lbs.
      Unit Dimensions: 36" (W) x 88" (L)
      Warranty: (Original Purchaser) 5 Years on Motor and Hand Control, Limited Lifetime on Welds and Frame, 1 Year on All Other Parts and Components
      Weight: 163 lbs.
      Weight Capacity: 450 lbs
      Bed Height Min wo caster: 12.75"
      Bed Height Max w casters: 24"

    Technical specification
    • Unique ref.Drive-Medical-15030-Delta-Ultra-Light-Semi-Electric-Bed
    • Product familyElectric Bed
    • Product groupSemi Electric
    • TypeDocumentation (information only)
    • Date of publishing2019-03-04
    • Edition number1
    Related
    • Designed inUnited States
    Classification
    • BIMobject CategoryFurniture - Beds
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code11 73 00
    • CSI MasterFormat 2014 TitlePatient Care Equipment
    • OmniClass Number23-25 45 00
    • OmniClass TitlePatient Care Products

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit