Publish your products
Drive Medical 11148-1 Steel Folding Bedside Commode
Drive Medical 11148-1 Steel Folding Bedside Commode
Drive Medical 11148-1 Steel Folding Bedside Commode

    Drive Medical 11148-1 Steel Folding Bedside Commode

    • Easily opens and folds.
    • Folds flat for convenient storage and transportation.
    • Tool-free set-up (Figure A - F).
    • Durable plastic snap on seat and lid.
    • Grey powder coated steel welded construction increases strength and durability.
    • Plastic arms for added comfort.
    • Comes complete with 7.5 qt commode bucket, cover and splash shield.
    • Limited Lifetime Warranty.
    • Piggy back label supplied on product hangtag.

    As Featured on Amazon.com

    #DriveMedical #BedsideCommode #Commode #FoldingBedsideCommode

    Specification
    • Carton Shipping Weight: 63 lbs
      Seat Dimensions: 13.5" (W) x 15" (D)
      Seat Height: 16.6" x 22.5" (H)
      Warranty: Limited Lifetime
      Weight: 15 lbs
      Weight Capacity: 350 lbs
      Width: 18" between arms | 22.5" outside

    Technical specification
    • Unique ref.Drive-Medical-11148-1-Steel-Folding-Bedside-Commode
    • Product familyCommode
    • Product groupFolding Bedside
    • TypeDocumentation (information only)
    • Date of publishing2019-03-04
    • Edition number1
    Related
    • Material mainPlastic
    • Material secondaryPowder coated steel
    • Designed inUnited States
    Classification
    • BIMobject CategorySanitary - Toilet Accessories
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • CSI MasterFormat 2014 Code11 73 00
    • CSI MasterFormat 2014 TitlePatient Care Equipment
    • OmniClass Number23-25 45 00
    • OmniClass TitlePatient Care Products

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit