Publish your products
Drive Medical 13508 3 Panel Privacy Screen
Drive Medical 13508 3 Panel Privacy Screen
Drive Medical 13508 3 Panel Privacy Screen

    Drive Medical 13508 3 Panel Privacy Screen

    • Sturdy, 1" diameter anodized aluminum tubing.
    • Screens are 6 mil flame retardant bacteriostatic white vinyl.
    • Four, 3" hooded casters.
    • Easy-to-maintain and clean.
    • Each hinged panel measures: 56" (H), 27 ½" (W).

    As Featured on Amazon.com

    #DriveMedical #PrivacyScreen #3PanelPrivacyScreen #WhitePrivacyScreen

    Specification
    • Carton Shipping Weight: 20 lbs.
      Overall Height: 70.5"
      Warranty: Limited Lifetime
      Weight: 15 lbs.

    Technical specification
    • Unique ref.Drive-Medical-13508-3-Panel-Privacy-Screen
    • Product familyPrivacy Screen
    • Product group3 Panel
    • TypeDocumentation (information only)
    • Date of publishing2019-03-04
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryVinyl
    • Designed inUnited States
    Classification
    • BIMobject CategoryFurniture - Furniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code11 73 00
    • CSI MasterFormat 2014 TitlePatient Care Equipment
    • OmniClass Number23-25 45 00
    • OmniClass TitlePatient Care Products

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit