Publish your products
Drive Medical 17100 Deluxe Hip-High Chair
Drive Medical 17100 Deluxe Hip-High Chair

    Drive Medical 17100 Deluxe Hip-High Chair

    • Designed for post-hip surgery residents.
    • Allows for sitting without bending at the hip.
    • Armrests make sitting down or pushing up to get out from the chair safe and easy.
    • Attractive vinyl seat and backrest are soft, washable, comfortable and water resistant.
    • Constructed of solid maple hardwood—not a plywood veneer.
    • The footrest has three height adjustments to provide maximum comfort and an ergonomic fit (Figure A).

    As Featured on Amazon.com

    #DriveMedical #HipHighChair #Chair

    Specification
    • Carton Shipping Weight: 44 lbs.
      Floor to Arm Height: 31"
      Floor to Footrest Height (adjustable): 5.5", 7.5", 9.5"
      Floor to Seat Height: 26"
      Overall Dimensions: 24" (W) x 40" (H) x 25" (D)
      Warranty: 1 Year on Upholstery, Limited 2 Year Warranty on Frame
      Weight: 33 lbs.
      Weight Capacity: 300 lbs
      Width Between Arms: 19"

    Technical specification
    • Unique ref.Drive-Medical-17100-Deluxe-Hip-High-Chair
    • Product familyChair
    • Product groupHip-High
    • TypeDocumentation (information only)
    • Date of publishing2019-03-04
    • Edition number1
    Related
    • Material mainWood
    • Designed inUnited States
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code11 73 00
    • CSI MasterFormat 2014 TitlePatient Care Equipment
    • OmniClass Number23-25 45 00
    • OmniClass TitlePatient Care Products

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit