Publish your products
Drive Medical D574-J 3 Position Recliner
Drive Medical D574-J 3 Position Recliner
Drive Medical D574-J 3 Position Recliner

    Drive Medical D574-J 3 Position Recliner

    • 3-positions: upright (Figure A), deep recline and elevated leg rest/footrest (Figure B).
    • Retractable lock bar secures the chair in the desired position.
    • Self-adjusting suspension in the seat prevents bottoming out.
    • Side panels "pop off" for easy cleaning and maintenance.
    • Large, blow-molded tray locks in 5 positions and can be stored on the side of the chair.
    • 5" casters (2 with locks) make it easy-to-move and secure the recliner.
    • Wide, comfortable armrests are angled to provide support in any reclined position.
    • Neutral-colored, sturdy steel frame is easy-to-clean and maintain.
    • Moisture barrier on seat prevents seepage.
    • Comfortable built-in headrest.
    • Foam and vinyl meet California Technical Bulletin 117.
    • Standard.

    As Featured on Amazon.com

    #DriveMedical #ReclinerChair #3PositionChair #GeriChair

    Specification
    • Carton Shipping Weight: 110 lbs.
      Overall Dimensions: 47" (H) X 25" (W) X 41" (D)
      Seat Dimensions: 21" (H) x 19" (W) x 19" (D)
      Seat to Floor Arm Height: 9" - 26"
      Warranty: Limited Lifetime on Frame, 1 Year on Upholstery and Moving Parts
      Weight Capacity: 250 lbs
      Width: 20" between arms

    Technical specification
    • Unique ref.Drive-Medical-D574-J-3-Position-Recliner
    • Product familyChair
    • Product groupRecliner
    • TypeDocumentation (information only)
    • Date of publishing2019-03-04
    • Edition number1
    Related
    • Designed inUnited States
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code11 73 00
    • CSI MasterFormat 2014 TitlePatient Care Equipment
    • OmniClass Number23-25 45 00
    • OmniClass TitlePatient Care Products

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit