Publish your products
Drive Medical RTL11158KDR Steel Folding Frame Commode
Drive Medical RTL11158KDR Steel Folding Frame Commode

    Drive Medical RTL11158KDR Steel Folding Frame Commode

    • Easy, tool-free assembly.
    • Easily opens and folds for storage and transportation.
    • Durable plastic snap-on seat and lid.
    • Powder-coated steel-welded construction.
    • Plastic arms for added comfort.
    • Includes 7.5 qt commode bucket with carry handle, cover and splash shield.

    As Featured on Amazon.com

    #DriveMedical #Commode #FoldingCommode #SteelCommode

    Specification
    • Carton Shipping Weight: 17.5 lbs
      Seat Dimensions: 13.75" (W) x 16.25" (D)
      Seat Height: 17.0" X 23.0"
      Warranty: Limited Lifetime
      Weight: 13 lbs
      Weight Capacity: 350 lbs
      Width: 18.125" between arms | 22.25" Outside

    Technical specification
    • Unique ref.Drive-Medical-RTL11158KDR-Steel-Folding-Frame-Commode
    • Product familyCommode
    • Product groupFolding
    • TypeDocumentation (information only)
    • Date of publishing2019-03-04
    • Edition number1
    Related
    • Material mainPlastic
    • Material secondaryPowder coated steel
    • Designed inUnited States
    Classification
    • BIMobject CategorySanitary - Toilet Accessories
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • CSI MasterFormat 2014 Code11 73 00
    • CSI MasterFormat 2014 TitlePatient Care Equipment
    • OmniClass Number23-25 45 00
    • OmniClass TitlePatient Care Products

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit