Publish your products
Martyn Lawrence Bullard (MLB) - Hardwood Flooring
Martyn Lawrence Bullard (MLB) - Hardwood Flooring
Martyn Lawrence Bullard (MLB) - Hardwood Flooring
Martyn Lawrence Bullard (MLB) - Hardwood Flooring
Martyn Lawrence Bullard (MLB) - Hardwood Flooring
Martyn Lawrence Bullard (MLB) - Hardwood Flooring
Martyn Lawrence Bullard (MLB) - Hardwood Flooring
Martyn Lawrence Bullard (MLB) - Hardwood Flooring
    DUCHATEAU

    Martyn Lawrence Bullard (MLB) - Hardwood Flooring

    DUCHATEAU joins with world renowned interior designer MARTYN LAWRENCE BULLARD

    A hardwood flooring collection inspired by modern and classical architects. Impeccable finishes, rooted in design tradition, reinvented for today.

    “My collection with DUCHATEAU is inspired by some of the greatest architects, and each one of these architects has an amazing story of their own. These colors, based in history, are timeless, creating a nod to the history, and to the incredible experience, that they have given to the world.”

    Get in contact with DUCHATEAU

    Specification
    • Wear Layer4 mm
      Plank Width
      9.5" (240 mm)

      Plank Length

      Random Length up to 86 5/8" (2200 mm)
      Species
      European White Oak
      Grade
      Character
      Finish
      UV Lacquer
      Surface Treatment
      Brushed
      Installation
      Glue-Down, Nail/Staple with Glue Assist
      Construction
      Engineered
      Thickness
      5/8" (15 mm)
      Radiant Heating
      Approved (see installation instructions)
      Hardwood Trims
      Bullnose, Squarenose, Threshold, T-Mold, Reducer

    Technical specification
    • Unique ref.MLB-Collection
    • Product familyFloors
    • Product groupHardwood Flooring
    • TypeObject (single object)
    • Date of publishing2025-12-23
    • Edition number1
    Related
    • Material mainWood
    Classification
    • BIMobject CategoryFlooring - Wood Flooring
    • IFC classificationFloor
    • Uniclass 2015 CodeSs_30_20_90
    • Uniclass 2015 DescriptionWood and composite unit flooring systems
    • CSI MasterFormat 2014 Code09 64 00
    • CSI MasterFormat 2014 TitleWood Flooring
    • OmniClass Number23-15 17 13 11
    • OmniClass TitleWood Flooring

    Region availability

    North America
    Canada
    United States