Publish your products
Broekstuk
DUCO

Broekstuk

This piece makes it possible to connect one duct of ø 160 mm to two connection nozzles (ø 125 mm) of the DucoBox Silent Connect. The distribution over two channels reduces the resistance, which leads to a quieter and more energy-efficient operation.

Specification
  • This piece makes it possible to connect one duct of ø 160 mm to two connection nozzles (ø 125 mm) of the DucoBox Silent Connect. The distribution over two channels reduces the resistance, which leads to a quieter and more energy-efficient operation.

Technical specification
  • Unique ref.broekstuk
  • Product familyMechanical Ventilation
  • Product groupVentilation Units
  • TypeSubcomponent
  • Date of publishing2022-03-17
  • Edition number1
  • Height (mm)230
  • Width (mm)368
  • Depth (mm)224
Related
  • Material mainExpanded Polypropylene
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)0.26
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • IFC classificationBuilding Element
  • ETIM CodeEG015260
  • ETIM NamePressure increase/decrease

Region availability

Europe
Belgium
Netherlands
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit