Publish your products
Sturingsunit
DUCO

Sturingsunit

Each electronically controlled ventilation grid has one or more control units. This unit 'translates' the signals from the sensors or control valves, after which the grille opens or closes. Depending on the type of grille, a control unit is supplied as a separate unit or pre-installed in a custom-made inner section. The control unit is located on the right-hand side of the grille when viewed from the inside. These control units can be mounted in already installed Duco vents by the installer


Technical specification
  • Unique ref.control-unit
  • Product familyWindow Ventilation
  • Product groupAutomatic Air Vents
  • TypeBuilding Materials
  • Date of publishing2022-05-16
  • Edition number1
  • Height (mm)67
  • Width (mm)118
  • Depth (mm)208
Related
  • Material mainAcrylic
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)0.15
Classification
  • BIMobject CategoryHVAC - Natural Ventilation
  • IFC classificationBuilding Element
  • ETIM CodeEG015620
  • ETIM NameSpare parts for fittings
  • Uniclass 2015 CodeSs_65_40_33_56
  • Uniclass 2015 DescriptionNatural ventilation systems
  • OmniClass Number23-17 13 11 15
  • OmniClass TitleWindow Vents

Region availability

Europe
Belgium
Netherlands
United Kingdom