Publish your products
Duco Vent Comfort
DUCO

Duco Vent Comfort

With the DucoVent Comfort, both aesthetics and ease of adjustment are central. Thanks to a clever principle of adjustment positions, the vent can be adjusted both in advance and during installation. With its copy function, the DucoVent Comfort saves a lot of time, making it the ideal addition to all DUCO ventilation systems.

Specification
  • Suitable for ceiling and wall 180 cm min. above the floor  35 cm min. from the wall

Technical specification
  • Unique ref.duco-vent-comfort
  • Product familyMechanical Ventilation
  • Product groupAccessories
  • TypeBuilding Materials
  • Date of publishing2024-10-29
  • Edition number1
  • Height (mm)62
  • Width (mm)190
  • Depth (mm)190
Related
  • Material mainPlastic
  • Material secondaryRubber
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)0.3
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • IFC classificationBuilding Element
  • ETIM CodeEG015240
  • ETIM NameAir inlet/extraction units
  • Uniclass 2015 CodePr_65_54_40_02
  • Uniclass 2015 DescriptionAir valves

Region availability

Europe
Belgium
Netherlands
United Kingdom