Publish your products
DucoBox Energy Comfort Plus D250
DUCO

DucoBox Energy Comfort Plus D250

The DucoBox Energy Comfort Plus D250 is the most compact Mechanical Ventilation with Heat Recovery (MVHR) unit within the gamut of The Energy Family.

The 100 % software-based L/R exchange, smart demand control based on CO2 and humidity, and automatic calibration ensure maximum energy efficiency.

The 2-zone control reduces noise levels by at least 30 %. Thanks to its quiet operation, automatic adjustment, and copy function, this unit combines maximum ease of installation with excellent living comfort. The metal housing of this Plus variant also guarantees extra acoustic damping —ideal for apartments and compact homes where comfort is a prior

Technical specification
  • Unique ref.ducobox-energy-comfort-plus-d250
  • Product familyMechanical Ventilation
  • Product groupVentilation Units
  • TypeBuilding Materials
  • Date of publishing2026-10-30
  • Edition number1
  • Height (mm)669
  • Width (mm)565
  • Depth (mm)491
Related
  • Material mainPlastic
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)29
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • ETIM CodeEC011285
  • ETIM NameHeat recovery unit for single family house

Region availability

Europe
Belgium
Netherlands
United Kingdom