Publish your products
DucoFlex Round semi-rigid ducting D63 50 m
DUCO

DucoFlex Round semi-rigid ducting D63 50 m

DucoFlex antistatic and antibacterial air ducting, being round and flexible, is easy to fit.

When fitted correctly, its low internal resistance will contribute to an energy-efficient ventilation system.

Specification
  • Highly flexible / maintainsshape

    • Minimum bending radius:0.15 m

    • Outside diameter: 64 mm

    • Inside diameter: 54 mm

    • Operating temperature:-25 °C to 60 °C

    • Minimum installationtemperature: -5 °C

Technical specification
  • Unique ref.ducoflex-rond-d63
  • Product familyMechanical Ventilation
  • Product groupVarious Control Components
  • TypeBuilding Materials
  • Date of publishing2022-05-17
  • Edition number1
  • Height (mm)2000
  • Width (mm)920
  • Depth (mm)920
Related
  • Material mainPlastic
  • Material secondaryPolyethylene
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)14
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • IFC classificationBuilding Element
  • ETIM CodeEG015550
  • ETIM NameDuct and pipe for flue gas and air
  • Uniclass 2015 CodeEn_65_40
  • Uniclass 2015 DescriptionVentilation entities

Region availability

Europe
Belgium
Netherlands
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit