Publish your products
DucoFlex insulated 90° bend with integrated coupler D200
DUCO

DucoFlex insulated 90° bend with integrated coupler D200

The DucoFlex Insulated 90° bend D200 is a smooth and insulated elbow for ventilation ducts made of EPS. The good insulating properties of this product prevent a thermal bridge and therefore condensation when polluted air is extracted or outside air is supplied. Energy losses are also avoided. In addition to the good thermal insulation value, the material used also dampens noise and is very easy to handle. A connection piece is supplied as standard which connects the various EPS components quickly and airtight.

Technical specification
  • Unique ref.ducoflex-star-isobocht-90-d200
  • Product familyMechanical Ventilation
  • Product groupAccessories
  • TypeBuilding Materials
  • Date of publishing2025-05-09
  • Edition number1
  • Height (mm)355
  • Width (mm)380
  • Depth (mm)233
Related
  • Material mainPolystyrene (EPS)
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)0.56
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • IFC classificationBuilding Element
  • ETIM CodeEG015560
  • ETIM NameAccessories for flue gases and air

Region availability

Europe
Belgium
Netherlands
United Kingdom