Publish your products
DucoFlex Universal Roof feed-through D160/180 (1.0m)
DUCO

DucoFlex Universal Roof feed-through D160/180 (1.0m)

The DucoFlex Universal Roof feed-through D160/180 can be used as a supply and extraction point on both flat and sloping roofs. This unit can also be used at higher air flow rates thanks to  its low air-resistance. The pre-fitted connection piece is 635 mm, implying that the roof feedthrough can be used in any conceivable situation. The insulated end piece fits both DucoFlex ISO D160 pipes and D180 pipes.

Specification
  • Very low pressure losses (see graphs)

    • Vertical feed-through

    • Field of application: Sloping roofs between 25° and 45° in combination with feed-through tile. Flat roofs in combination with adhesive plate.

Technical specification
  • Unique ref.ducoflex-universal-roof-feed-through-d160-180
  • Product familyMechanical Ventilation
  • Product groupAccessories
  • TypeBuilding Materials
  • Date of publishing2023-04-24
  • Edition number1
  • Height (mm)1045
  • Width (mm)300
  • Depth (mm)300
Related
  • Material mainEPS
  • Material secondaryStainless steel
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)2.1
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • IFC classificationBuilding Element
  • ETIM CodeEG015560
  • ETIM NameAccessories for flue gases and air
  • Uniclass 2015 CodeAc_15_15_95
  • Uniclass 2015 DescriptionVentilation and air conditioning systems surveying

Region availability

Europe
Belgium
Netherlands
United Kingdom