Publish your products
DucoFlex Manifold box (floor and ceiling) 4x oval D160
DUCO

DucoFlex Manifold box (floor and ceiling) 4x oval D160

"The ceiling and floor manifold box can be used multifunctionally with 4 oval connexions (F) and a D160 riser duct. Combined with 3x DucoFlex D63, 2x DucoFlex D75 or 2x DucoFlex D90, it makes a floor/ceiling manifold box with up to a maximum of 12x DucoFlex D63 or 8x DucoFlex D90/ D75."
Specification
  • Compatible with DucoFlex D63, D75, D90 round and DucoFlex B163 x H68 oval air ducting

    • “Click & Go” system ensures quick and airtight coupling

    • Connections:

    - 4 x oval

    - 1 x DN 160

Technical specification
  • Unique ref.ducoflex-vloer-en-plafondplenium-4x-oval-d160
  • Product familyMechanical Ventilation
  • Product groupAccessories
  • TypeBuilding Materials
  • Date of publishing2022-05-18
  • Edition number1
  • Height (mm)118
  • Width (mm)225
  • Depth (mm)25
Related
  • Material mainPolyethylene
  • Material secondaryPolyethylene
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)0.41
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • IFC classificationBuilding Element
  • ETIM CodeEG015560
  • ETIM NameAccessories for flue gases and air

Region availability

Europe
Belgium
Netherlands
United Kingdom