Publish your products
Filter set 2xCoarse 65%
DUCO

Filter set 2xCoarse 65%

The filter sets for the DucoBox Energy Comfort / Premium include the following filters: For supply air (SUP): choice between Coarse 65% (˜ G4) or ePM1 70% filter (˜ F7) (only Energy Premium)

Specification
  • The ePM1 70% filter lets less fine particles through and thus has a beneficial effect on air quality (e.g. with possible allergic reactions). For return air (ETA): Coarse 65% filter (˜ G4)

Technical specification
  • Unique ref.filter-set-2xcoarse-65
  • Product familyMechanical Ventilation
  • Product groupVentilation Units
  • TypeBuilding Materials
  • Date of publishing2022-08-26
  • Edition number1
  • Height (mm)40
  • Width (mm)205
  • Depth (mm)520
Related
  • Material mainPolyester
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)0.16
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • IFC classificationFilter
  • ETIM CodeEG015140
  • ETIM NameFilters/separators
  • Uniclass 2015 CodePr_25_57_85_64
  • Uniclass 2015 DescriptionPolyester filter geotextiles
  • OmniClass Number23-27 57 27 11
  • OmniClass TitleAir Filter Components 

Region availability

Europe
Belgium
Netherlands
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit