Publish your products
Humidity Room sensor RF/Wired (White & Black)
DUCO

Humidity Room sensor RF/Wired (White & Black)

Optional component within Duco's demand-controlled ventilation systems. The Humidity Sensor measures both relative humidity (RH) and temperature in moist rooms thus controlling the ventilation system. The humidity room sensor is powered by 230VAC or 24VDC and communicates wirelessly ('RF') or wired ('Wired').

Technical specification
  • Unique ref.humidity-room-sensor-rf-wired-white-and-black
  • Product familyMechanical Ventilation
  • Product groupAccessories
  • TypeBuilding Materials
  • Date of publishing2025-10-21
  • Edition number1
  • Height (mm)69
  • Width (mm)69
  • Depth (mm)55
Related
  • Material mainPC/ABS
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)0.18
Classification
  • BIMobject CategoryHVAC - Non-mechanical Ventilation
  • ETIM CodeEC011175
  • ETIM NameRoom hygrostat

Region availability

Europe
Belgium
Netherlands
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit