Publish your products
Insulated connection piece 45° with joint D160/D160 (M/M)
DUCO

Insulated connection piece 45° with joint D160/D160 (M/M)

The connection pieces with joint are used to make a quick and good connection between ducts (extraction and/or supply) or between a duct and a DucoBox. Thanks to the pre-fitted rubber seal, an airtightness class of up to D can be guaranteed at the connection!

Technical specification
  • Unique ref.insulated-connection-piece-45-with-joint-d160-d160-m-m
  • Product familyMechanical Ventilation
  • Product groupAccessories
  • TypeBuilding Materials
  • Date of publishing2026-10-30
  • Edition number1
  • Height (mm)200
  • Width (mm)200
  • Depth (mm)169
Related
  • Material mainPlastic
  • Material secondaryElastomer
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)0.26
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • ETIM CodeEC010935
  • ETIM NameReducer, round air duct

Region availability

Europe
Belgium
Netherlands
United Kingdom