Publish your products
Mounting chair standing (DucoBox Energy Comfort D325)
DUCO

Mounting chair standing (DucoBox Energy Comfort D325)

In situations where wall mounting of the DucoBox is not possible, this mounting chair enables floor mounting. Use of standard siphon possible.

Technical specification
  • Unique ref.mounting-chair-standing-ducobox-energy-comfort-d325
  • Product familyMechanical Ventilation
  • Product groupAccessories
  • TypeBuilding Materials
  • Date of publishing2024-10-29
  • Edition number1
  • Height (mm)148
  • Width (mm)671
  • Depth (mm)405
Related
  • Material mainMetal
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)1.2
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • IFC classificationBuilding Element
  • ETIM CodeEC011606
  • ETIM NameAccessories for ventilator

Region availability

Europe
Belgium
Netherlands
United Kingdom