Publish your products
Mounting chair standing (Energy Comfort D400/Plus/Premium)
DUCO

Mounting chair standing (Energy Comfort D400/Plus/Premium)

In situations where wall mounting of the DucoBox is not possible, this mounting chair enables floor mounting. Use of flat siphon required.

Technical specification
  • Unique ref.mounting-chair-standing-energy-comfort-d400-plus-premium
  • Product familyMechanical Ventilation
  • Product groupAccessories
  • TypeBuilding Materials
  • Date of publishing2024-10-29
  • Edition number1
  • Height (mm)171
  • Width (mm)763
  • Depth (mm)575
Related
  • Material mainMetal
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)5.3
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • ETIM CodeEC011606
  • ETIM NameAccessories for ventilator

Region availability

Europe
Belgium
Netherlands
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit