Publish your products
Set Coax kabel
DUCO

Set Coax kabel

The set includes an 8 m Coax cable with pre-mounted connectors at both ends. With this set, the antenna of the DucoBox Silent Connect, DucoBox Focus, DucoBox Energy or DucoBox Eco can be moved to a place with an optimal RF range if necessary.

Specification
  • The set includes an 8 m Coax cable with pre-mounted connectors at both ends. With this set, the antenna of the DucoBox Silent Connect, DucoBox Focus, DucoBox Energy or DucoBox Eco can be moved to a place with an optimal RF range if necessary.

Technical specification
  • Unique ref.set-coax-kabel
  • Product familyMechanical Ventilation
  • Product groupVentilation Units
  • TypeBuilding Materials
  • Date of publishing2022-05-16
  • Edition number1
  • Height (mm)50
  • Width (mm)210
  • Depth (mm)230
Related
  • Material mainPVC
  • Material secondaryCopper
  • Designed inBelgium
  • Manufactured inBelgium
  • Weight Net (Kg)0.31
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • IFC classificationBuilding Element
  • ETIM CodeEG000001
  • ETIM NameCables

Region availability

Europe
Belgium
Netherlands
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit