Publish your products
Floor Mount Free Standing Partitioning System (FFS)
DuraCube

Floor Mount Free Standing Partitioning System (FFS)

DuraCube’s Floor Mount Free Standing (FFS) partitioning systems provide flexibility and stability in bathroom partitioning solutions. These partitions are perfect for corporate office amenities and low-traffic areas where layout flexibility and durability are essential. With a sleek, modern design and easy installation, these partitions offer a practical and stylish solution for a variety of commercial environments. Crafted from compact laminate, these free standing toilet partitions are both aesthetically pleasing and built to last. Why FFS Partition Stands Out: - Sleek Design: The modern, free-standing design provides a streamlined and stylish look suitable for various bathroom configurations. - High Moisture Resilience: Perfect for areas exposed to high moisture, these partitions are fully waterproof, improving longevity in wet environments. - Scratch Resistant: Made from high-quality compact laminate, the scratch-resistant surface provides confidence in the board finish and colour. - Edge-Free Finish: The partitions have no edge strip, giving a clean and seamless appearance while reducing potential wear points.
Specification
  • How to specify

    Product: DuraCube Floor Mount Free Standing System (FFS)

    Board Selection: Doors, Divisional panels/frontals: DuraSafe 13mm compact laminate – Select colour

    Hardware: Viva Satin Chrome Hardware or Viva Black Hardware

    Floor Mounting: Custom powder coated aluminium skirt mount

Technical specification
  • Unique ref.floor-mount-free-standing-ffs
  • Product familyPartitioning Systems
  • Product groupPartitioning Systems
  • TypeObject (single object)
  • Date of publishing2025-09-02
  • Edition number1
Related
  • Material mainLaminate
  • Designed inAustralia
  • Manufactured inAustralia
Classification
  • BIMobject CategorySanitary - Screens & Dividers

Region availability

Oceania
Australia
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit