Set your location and language to prioritise localised information. Continue
DURAGRES Wall Tiles Contra Grey

DURAGRES Wall Tiles Contra Grey

DURAGRES Wall Tiles Contra Grey

Technical specification
  • Unique ref.DURAGRES_WallTiles_ContraGrey
  • Product familyWalls
  • Product groupWall Tile
  • TypeBuilding Materials
  • Date of publishing2021-01-27
  • Edition number1
  • Height (mm)7
  • Width (mm)200
  • Depth (mm)400
Related
  • Material mainCeramics
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategoryWalls - Wall finishes

Region availability

Asia
Thailand