Publish your products
Island Countertop
Island Countertop
Island Countertop
Island Countertop
    Durat

    Island Countertop

    3.4 out of 5 stars3.4(5 reviews)
    Durat stands out as an exceptional solid surface material, meticulously designed to craft vibrant, long-lasting counters, sinks, and tubs that redefine both aesthetics and functionality. These surfaces are characterized by their non-porous nature and seamless appearance, ensuring effortless maintenance and the freedom to customize according to your unique preferences. What sets Durat apart is its commitment to sustainability. Comprising up to 28% recycled hard plastics sourced from diverted waste streams, Durat not only delivers exceptional performance but also champions eco-conscious practices. By choosing Durat, you contribute to the reduction of environmental impact, turning recycled materials into beautiful, functional surfaces. In line with its dedication to a circular economy, Durat takes sustainability a step further. The material is 100% recyclable, and through Durat's innovative take-back program, you can easily ensure that your Durat surfaces find a new life at the end of their current one. This not only minimizes waste but also reflects Durat's vision for a more sustainable and responsible approach to design and manufacturing. Experience the synergy of style, durability, and environmental responsibility with Durat – where cutting-edge design meets a commitment to a greener future.
    Technical specification
    • Unique ref.island-countertop
    • Product familySolid Surface
    • Product groupCountertops
    • TypeObject (single object)
    • Date of publishing2024-02-20
    • Edition number1
    Related
    • Designed inFinland
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryKitchen - Counter tops
    • CSI MasterFormat 2014 Code12 36 61.16
    • CSI MasterFormat 2014 TitleSolid Surfacing Countertops

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States