Publish your products
235312 DuraSquare Washbasin
235312 DuraSquare Washbasin
235312 DuraSquare Washbasin
235312 DuraSquare Washbasin
    DURAVIT AG

    235312 DuraSquare Washbasin

    • 1 washbasin
    • 2 washing areas enable simultaneous use
    • Flush valve without damming function, allows the water to always drain
    • Including non-closable flush valve with ceramic cover in the same colour as the basin: basin and valve merge optically into a perfect unit
    • Innovative DuraCeram® material allows for precise shapes with exceptionally thin walls: hygienic, easy to care for, extremely sturdy, and abrasion- and scratch- resistant
    • Made of high-quality, long-lasting sanitary ceramic: particularly rugged, scratch-resistant material with a high degree of hardness, easy-clean and hygienic surface
    • Suitable for installing with furniture
    • Underside fully glazed for better hygiene and is therefore also perfectly suitable as a wall-mounted alone solution
    • Wall-mounted installation
    • With ceramic drain cover in the colour of the basin: basin and drain visually merge into a perfect unit
    • With faucet deck
    • Without overflow
    Specification
      • Duravit DuraSquare Washbasin 1200 mm White High Gloss, Tap hole platform, Number of faucet holes per wash area: 1 – 2353120041
      • Duravit DuraSquare Washbasin 1200 mm White High Gloss, Tap hole platform, Number of faucet holes per wash area: 0 – 2353120070
      • Duravit DuraSquare Washbasin 1200 mm White High Gloss, Tap hole platform, Number of faucet holes per wash area: 1, Ground – 2353120071
      • Duravit DuraSquare Washbasin 1200 mm White High Gloss, Tap hole platform, Number of faucet holes per wash area: 0, Ground – 2353120079
    Technical specification
    • Unique ref.235312-washbasin-duraceram-rectangular
    • Product familyBathroom ceramics
    • Product groupWashbasins
    • TypeObject (single object)
    • Date of publishing2025-05-14
    • Edition number1
    • Height (mm)145
    • Width (mm)1200
    • Depth (mm)470
    Related
    • Material mainCeramics
    • Weight Net (Kg)28.3
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit