Publish your products
CE1070004 Circle Single lever basin mixer
CE1070004 Circle Single lever basin mixer
CE1070004 Circle Single lever basin mixer
CE1070004 Circle Single lever basin mixer
CE1070004 Circle Single lever basin mixer
CE1070004 Circle Single lever basin mixer
    DURAVIT AG

    CE1070004 Circle Single lever basin mixer

    • Easy-care and durable chrome surface
    • For concealed installation - mechanism installed invisibly within the wall, visible parts reduced to the essentials
    • Generous projection (200 mm) for improved comfort while washing
    • Ideal for single bore faucetsMinimal noise: no disruptive noises from the fitting in adjacent rooms (noise class I, max. 20 dB)One handleSuitable for operation with a continuous-flow heaterSustainable and hygienic: smooth and durable ceramic cartridgeWater-saving: flow rate of max. 5.5 litres per minute (at 3 bar)Well-formed and pleasantly soft water jet thanks to the addition of air (air function)Without pull rod and drain assembly. Please order flush valve separately.
    Specification
    • Duravit Circle Single lever basin mixer, Chrome, Ceramic cartridge, Height: 85 mm, Spout reach: 200 mm, Connection type for water supply connection: Basic Set, Spray mode: Normal spray, Aerator with EasyClean, Including trim parts, Flow rate (3 bar): 5,5 l/min, recommended operating pressure: 1 - 5 bar, Noise class: I, Handle version: lever handle - CE1070004010
    Technical specification
    • Unique ref.circle-single-lever-basin-mixer-ce1070004
    • Product familyBasin mixers
    • Product groupSingle lever basin mixer
    • TypeObject (single object)
    • Date of publishing2025-05-07
    • Edition number1
    • Height (mm)85
    • Width (mm)167
    • Depth (mm)217
    Related
    • Material mainBrass
    • Manufactured inChina
    • Weight Net (Kg)1.05
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit