Publish your products
Head shower Set 250 Chrome High Gloss - UV0752001010
Head shower Set 250 Chrome High Gloss - UV0752001010
Head shower Set 250 Chrome High Gloss - UV0752001010
    DURAVIT AG

    Head shower Set 250 Chrome High Gloss - UV0752001010

    Duravit Showers & Accessoires Head shower Set, Chrome, Material: BrassPlastic, Flow rate (3 bar): 9 l/min - UV0752001010

    Specification
      • Easy-care and durable chrome surface
      • Easy-clean thanks to silicone bumps: remove limescale deposits by gently wiping with your hand
      • Showerhead angle adjustable (+/- 20°)
      • Wall installation
    Technical specification
    • Unique ref.head-shower-set-250-chrome-high-gloss-uv0752001010
    • Product familyFaucets & Showers
    • Product groupHand shower set
    • TypeObject (single object)
    • Date of publishing2025-05-21
    • Edition number1
    • Height (mm)138
    • Width (mm)250
    • Depth (mm)548
    Related
    • Material mainBrass
    • Material secondaryPlastic
    • Weight Net (Kg)0.89
    Classification
    • BIMobject CategorySanitary - Showers
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit