Publish your products
ME by Starck Wall-mounted toilet Hero Edition -290709
ME by Starck Wall-mounted toilet Hero Edition -290709
ME by Starck Wall-mounted toilet Hero Edition -290709
ME by Starck Wall-mounted toilet Hero Edition -290709
ME by Starck Wall-mounted toilet Hero Edition -290709
ME by Starck Wall-mounted toilet Hero Edition -290709
ME by Starck Wall-mounted toilet Hero Edition -290709
    DURAVIT AG

    ME by Starck Wall-mounted toilet Hero Edition -290709

    • Particularly efficient, economical water consumption: Unified Water Label (UWL) class 1
    • Large flush water volume: 4 litres
    • Made of high-quality, long-lasting sanitary ceramic: particularly rugged, scratch-resistant material with a high degree of hardness, easy-clean and hygienic surface
    • Washdown model: for minimal odours
    Specification
    • Duravit ME by Starck Wall-mounted toilet Hero Edition White High Gloss

      540 mm, Designer: Philippe Starck, Flush construction: Washdown model,

      Flushing rim: without flush rim, Sanitary ware, Wall-mounted, Outlet

      drain: horizontal, Large flushing volume: 4 l, Fixing included: Durafix

      Pro, Unified Water Label (UWL) Class: 1, CE label 1: EN997, EAN No.:

      4067116478587, Article weight: 26 kg, Dimensions (width/length x

      Depth/Width x Height): 370 x 540 x 340 mm, Article no.: 290709AA00

    Technical specification
    • Unique ref.me-by-starck-wall-mounted-toilet-hero-edition
    • Product familyBathroom ceramics
    • Product groupToilets
    • TypeObject (single object)
    • Date of publishing2026-05-11
    • Edition number1
    • Height (mm)340
    • Width (mm)370
    • Depth (mm)540
    Related
    • Material mainCeramics
    • Weight Net (Kg)26
    Classification
    • BIMobject CategorySanitary - WC
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit