Publish your products
SensoWash u Integrated shower toilet White - 622000011
SensoWash u Integrated shower toilet White - 622000011
SensoWash u Integrated shower toilet White - 622000011
SensoWash u Integrated shower toilet White - 622000011
SensoWash u Integrated shower toilet White - 622000011
SensoWash u Integrated shower toilet White - 622000011
SensoWash u Integrated shower toilet White - 622000011
    DURAVIT AG

    SensoWash u Integrated shower toilet White - 622000011

    • Comfort shower with moving shower rods forwards and backwards can be switched on while the rear or lady shower is in use
    • Continuously adjustable water temperature of the shower jet
    • Duravit Rimless® open flushing rim with dynamic water flow: perfectly hygienic flush results, even with small amounts of water
    • Entirely glazed flushing rim: the smooth surface prevents dirt and residue from accumulating
    • Floorstanding installation
    • Fully-glazed, super smooth ceramic prevents germ formation and deposits
    • Hygienic washout flush without excessive spraying
    • Integrated descaling function
    • Large flush water volume: 5 litres
    • Night light function: Illuminated indoor pool ensures appropriate orientation and safety in the dark, without interrupting the rest of the body with too bright light
    • Rearshower for pleasant and safe cleaning
    • Remote control with backlit buttons
    • Removable shower head
    • Resource-saving continuous-flow heater: shower water is only heated as required, but always in the required amount
    • Seat sensor prevents unintentional start-up of the shower functions
    • Shower jet intensity continuously adjustable
    • Shower rod position individually and continuously adjustable
    • Specially developed for female users, the Ladywash ensures pleasant cleaning with a gentle jet of water
    • The shower wand and shower head clean themselves automatically before and after each use for maximum hygiene
    • The temperature of the seat heating is continuously adjustable to set the ideal comfort temperature
    • Up to two user profiles can be programmed to save personal preferences and settings and to call them up at the push of a button
    • Warm air dryer for gentle and careful drying after using the shower functions
    • Warm air dryer temperature continuously adjustable, for individual selection of a comfortable temperature
    • Washdown model: for minimal odours
    • Water-saving dual flush: small or large flushes can be selected as required
    • With seat heating: the temperature of the toilet seat can be individually regulated
    • With soft close for gentle, silent closure of seat and lid
    Specification
    • Duravit SensoWash u Integrated shower toilet, Floorstanding, Flushing rim: Rimless, extractor/siphon jet, Outlet drain vertical, White, Electricity connections Concealed, Seat material type: Polypropylene, Lid material type: Thermoplastic, Rearwash, Ladywash, Pulsing shower spray: Oscillating, Adjustable shower jet position level: Infinitely adjustable, Controllable spray jet intensity steps: Infinitely adjustable, Warm air dryer, Seat heater, App, Remote control, Number of programmable user profiles: 2, Odour extraction, Energy saving mode: Adjustable, Decalcification function, Operation type: App, Remote control, Number of programmable user profiles: 2, Odour extraction, Self-cleaning shower nozzle/shower head, Decalcification function, Energy saving mode: Adjustable, Holiday mode, Rated voltage: 110 V, Frequency: 60 Hz, Night light - 622000011001301
    Technical specification
    • Unique ref.sensowash-u-integrated-shower-toilet-white-622000011
    • Product familyShower toilets
    • Product groupIntegrated shower toilet
    • TypeObject (single object)
    • Date of publishing2025-03-16
    • Edition number1
    • Height (mm)479
    • Width (mm)706
    • Depth (mm)396
    Related
    • Material mainPlastic
    • Material secondaryCeramics
    • Weight Net (Kg)1
    Classification
    • BIMobject CategorySanitary - WC
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010025
    • ETIM NameShower/toilet seat
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit