Publish your products
Starck 3 Toilet close-coupled White High Gloss 650 mm - 218109
Starck 3 Toilet close-coupled White High Gloss 650 mm - 218109
Starck 3 Toilet close-coupled White High Gloss 650 mm - 218109
Starck 3 Toilet close-coupled White High Gloss 650 mm - 218109
    DURAVIT AG

    Starck 3 Toilet close-coupled White High Gloss 650 mm - 218109

    • Antibacterial ceramic glaze: inhibits 99.9% of bacteria after 24 hours (HygieneGlaze)
    • Closed flushing rim ensures even water distribution with no overspraying and maximum hygiene: thanks to small openings, hardly any dirt can enter.
    • Floorstanding installation
    • For bowl mounted tank
    • Large flush water volume: 4.5 litres
    • Made of high-quality, long-lasting sanitary ceramic: particularly rugged, scratch-resistant material with a high degree of hardness, easy-clean and hygienic surface
    • Particularly efficient, economical water consumption: Unified Water Label (UWL) class 1
    • Washdown model: for minimal odours
    Specification
    • Duravit Starck 3 Toilet close-coupled, White High Gloss, HygieneGlaze, Flush water quantity: 4,5 l, Washdown model, Flushing rim: Closed, Outlet drain: horizontal, Incl. cistern: No, Flush principle: washdown model, For bowl mounted cistern, Incl. mounting material - 2181092000
    Technical specification
    • Unique ref.starck-3-toilet-close-coupled-white-high-gloss-650-mm-218109
    • Product familyBathroom ceramics
    • Product groupToilets
    • TypeObject (single object)
    • Date of publishing2025-03-16
    • Edition number1
    • Height (mm)700
    • Width (mm)360
    • Depth (mm)650
    Related
    • Material mainCeramics
    • Manufactured inChina
    • Weight Net (Kg)31.3
    Classification
    • BIMobject CategorySanitary - WC
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011289
    • ETIM NameToilet closet
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit