Publish your products
WT1332 Semi-tall-cabinet
WT1332 Semi-tall-cabinet
WT1332 Semi-tall-cabinet
WT1332 Semi-tall-cabinet
WT1332 Semi-tall-cabinet
    DURAVIT AG

    WT1332 Semi-tall-cabinet

    • 100% quality: Carefully handcrafted and completely manufactured in Germany using the latest technology, for the highest quality standards
    • 8 mm-thick rear wall made of three-ply chipboard coated on both sides, fully glued in a groove for high stability
    • Automatic door hinge with damping ensures gentle closing
    • Comes completely assembled and adjusted
    • Hinges left
    • Insensitive to moisture: No open edges to protect against water and high humidity
    • One door that opens to the left
    • Without handle for a flat front

    Specification
      • Duravit White Tulip Semi-tall cabinet, 400x360x1320 mm, Highly compressed MDF panel, Number of doors: 1, Hinge position Left, Door material: Highly compressed MDF panel, Without handle, Total number of shelves: 3

      Front color: White Satin Matte, Body color: White Satin Matte, - WT1332L3636

      Front color: Nordic white Satin Matte, Body color: Nordic white Satin Matte - WT1332L3939

      Front color: Graphite Satin Matte, Body color: Graphite Satin Matte - WT1332L5858

      Front color: Taupe Satin Matte, Body color: Taupe Satin Matte - WT1332L6060

      Front color: American Walnut Matt, Body color: White Satin Matte - WT1332L7736

      Front color: American Walnut Matt, Body color: Nordic white Satin Matte - WT1332L7739

      Front color: American Walnut Matt, Body color: Graphite Satin Matte - WT1332L7758

      Front color: American Walnut Matt, Body color: Taupe Satin Matte - WT1332L7760

      Front color: American Walnut Matt, Body color: White High Gloss - WT1332L7785

      Front color: American Walnut Matt, Body color: Stone Gray Satin Matte - WT1332L7792

      Front color: American Walnut Matt, Body color: Graphite Satin Matte - WT1332L77H1

      Front color: American Walnut Matt, Body color: Stone Gray Satin Matte - WT1332L77H2

      Front color: American Walnut Matt, Body color: Taupe Satin Matte - WT1332L77H3

      Front color: American Walnut Matt, Body color: Nordic white Satin Matte - WT1332L77H4

      Front color: White High Gloss, Body color: White High Gloss - WT1332L8585

      Front color: Stone Gray Satin Matte, Body color: Stone Gray Satin Matte - WT1332L9292

      Front color: Graphite Satin Matte, Body color: Graphite Satin Matte - WT1332LH1H1

      Front color: Stone Gray Satin Matte, Body color: Stone Gray Satin Matte - WT1332LH2H2

      Front color: Taupe Satin Matte, Body color: Taupe Satin Matte - WT1332LH3H3

      Front color: Nordic white Satin Matte, Body color: Nordic white Satin Matte - WT1332LH4H4

      Front color: Natural oak Matt, Body color: White Satin Matte - WT1332LH536

      Front color: Natural oak Matt, Body color: Nordic white Satin Matte - WT1332LH539

      Front color: Natural oak Matt, Body color: Graphite Satin Matte - WT1332LH558

      Front color: Natural oak Matt, Body color: Taupe Satin Matte - WT1332LH560

      Front color: Natural oak Matt, Body color: White High Gloss - WT1332LH585

      Front color: Natural oak Matt, Body color: Stone Gray Satin Matte - WT1332LH592

      Front color: Natural oak Matt, Body color: Graphite Satin Matte - WT1332LH5H1

      Front color: Natural oak Matt, Body color: Stone Gray Satin Matte - WT1332LH5H2

      Front color: Natural oak Matt, Body color: Taupe Satin Matte - WT1332LH5H3

      Front color: Natural oak Matt, Body color: Nordic white Satin Matte - WT1332LH5H4

      • Duravit White Tulip Semi-tall cabinet, 400x360x1320 mm, Highly compressed MDF panel, Number of doors: 1, Hinge position Right, Door material: Highly compressed MDF panel, Without handle, Total number of shelves: 3 

      Front color: White Satin Matte, Body color: White Satin Matte - WT1332R3636

      Front color: Nordic white Satin Matte, Body color: Nordic white Satin Matte - WT1332R3939

      Front color: Graphite Satin Matte, Body color: Graphite Satin Matte - WT1332R5858

      Front color: Taupe Satin Matte, Body color: Taupe Satin Matte - WT1332R6060

      Front color: American Walnut Matt, Body color: White Satin Matte - WT1332R7736

      Front color: American Walnut Matt, Body color: Nordic white Satin Matte - WT1332R7739

      Front color: American Walnut Matt, Body color: Graphite Satin Matte - WT1332R7758

      Front color: American Walnut Matt, Body color: Taupe Satin Matte - WT1332R7760

      Front color: American Walnut Matt, Body color: White High Gloss - WT1332R7785

      Front color: American Walnut Matt, Body color: Stone Gray Satin Matte - WT1332R7792

      Front color: American Walnut Matt, Body color: Graphite Satin Matte - WT1332R77H1

      Front color: American Walnut Matt, Body color: Stone Gray Satin Matte - WT1332R77H2

      Front color: American Walnut Matt, Body color: Taupe Satin Matte - WT1332R77H3

      Front color: American Walnut Matt, Body color: Nordic white Satin Matte - WT1332R77H4

      Front color: White High Gloss, Body color: White High Gloss - WT1332R8585

      Front color: Stone Gray Satin Matte, Body color: Stone Gray Satin Matte - WT1332R9292

      Front color: Graphite Satin Matte, Body color: Graphite Satin Matte - WT1332RH1H1

      Front color: Stone Gray Satin Matte, Body color: Stone Gray Satin Matte - WT1332RH2H2

      Front color: Taupe Satin Matte, Body color: Taupe Satin Matte - WT1332RH3H3

      Front color: Nordic white Satin Matte, Body color: Nordic white Satin Matte - WT1332RH4H4

      Front color: Natural oak Matt, Body color: White Satin Matte - WT1332RH536

      Front color: Natural oak Matt, Body color: Nordic white Satin Matte - WT1332RH539

      Front color: Natural oak Matt, Body color: Graphite Satin Matte - WT1332RH558

      Front color: Natural oak Matt, Body color: Taupe Satin Matte - WT1332RH560

      Front color: Natural oak Matt, Body color: White High Gloss - WT1332RH585

      Front color: Natural oak Matt, Body color: Stone Gray Satin Matte - WT1332RH592

      Front color: Natural oak Matt, Body color: Graphite Satin Matte - WT1332RH5H1

      Front color: Natural oak Matt, Body color: Stone Gray Satin Matte3 - WT1332RH5H2

      Front color: Natural oak Matt, Body color: Taupe Satin Matte - WT1332RH5H3

      Front color: Natural oak Matt, Body color: Nordic white Satin Matte - WT1332RH5H4

    Technical specification
    • Unique ref.white-tulip-semi-tall-cabinet-wt1332
    • Product familyWhite Tulip
    • Product groupCabinets
    • TypeObject (single object)
    • Date of publishing2021-05-05
    • Edition number1
    • Height (mm)1320
    • Width (mm)400
    • Depth (mm)360
    Related
    • Material mainWood
    • Weight Net (Kg)25
    Classification
    • BIMobject CategorySanitary - Compound Units
    • IFC classificationFurnishing Element
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_30_78_05
    • Uniclass 2015 DescriptionBathroom furniture
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitleFurniture
    • OmniClass Number23-19 31 17 11
    • OmniClass TitleBathroom Units
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit