Publish your products
D2 Egipthia  - Separator - 1 Pivot door for bath
D2 Egipthia  - Separator - 1 Pivot door for bath
D2 Egipthia  - Separator - 1 Pivot door for bath
D2 Egipthia  - Separator - 1 Pivot door for bath
    Duscholux

    D2 Egipthia - Separator - 1 Pivot door for bath

    Shower enclosure with pivot single door at 180°, for bath in a recess or in a corner Special enclosures for spacious showering area. Pivot door 180º inwards and outwards. New handle design. Top cross profile to reinforce the product stability. Frames with magnetic closing. Pivot doors with lift system to prevent wear of Dam Kits. Adhesive sealing bar. Watertight lower Dam kit and finishal synthetic joints.
    Specification
    • To: Bathroom (bath)
      Type: Pivot Door
      • Partition bathtub
      • Pivot door at 180º
      • 6 mm Safety glass
      • Vertically framing only
      • Opening through pool frames.
      • Width: from 400 to 1000 mm
      • Standards height of 1500 mm
    Technical specification
    • Unique ref.D2EGIPTHIA_SEPARADOR_1PUERTA_BANERA
    • Product familyShower enclosure
    • Product groupD2 Egipthia
    • TypeObject (single object)
    • Date of publishing2013-12-31
    • Edition number1
    • Height (mm)1500
    Related
    • Material mainGlass
    • Material secondaryAluminum
    • Designed inGermany
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Shower screens
    • IFC classificationSanitary Terminal
    • ETIM CodeEG017920
    • ETIM NameSanitary partitions and cabins
    • UNSPSC nameBathtub or shower enclosures
    • UNSPSC code30181507
    • Uniclass 2015 CodePr_40_20_06_79
    • Uniclass 2015 DescriptionShower enclosures
    • CSI MasterFormat 2014 Code10 21 16
    • CSI MasterFormat 2014 TitleShower and Dressing Compartments
    • OmniClass Number23-15 11 15
    • OmniClass TitleSanitary Partitions and Cubicles
    • CSI UniFormat II CodeC1030
    • CSI UniFormat II TitleFittings

    Region availability

    Europe
    Andorra
    France
    Portugal
    Spain
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit