Publish your products
D5 Custom - Separator -1 Fixed + Slider door for shower
D5 Custom - Separator -1 Fixed + Slider door for shower
D5 Custom - Separator -1 Fixed + Slider door for shower
D5 Custom - Separator -1 Fixed + Slider door for shower
    Duscholux

    D5 Custom - Separator -1 Fixed + Slider door for shower

    Slider single door with 1 fixed panel, for shower 1 Fixed panel + 1 Sliding door for shower in recess 8 mm Toughened safety glass (TSG) Customizable upper profile guide with plate The top-to-bottom handles provide an easy and safe door opening Width: from 750 to 1800 mm Standard height: 2000 mm
    Specification
    • Overbath screen until 1.8000 mm. 8 mm safety glass for the fixed panel and 8 mm for the door. Soft-close function (damped closure) included. This allows to open and close the door softly. Sealing bar (installation obligatory). Customizable upper profile guide with aluminium plate or Duscholux PanElle. Push & Clean function for an easy care and cleaning. handle opening 750 to 1800mm width Standard height: 2.000 mm. Special height from 1.601 - 2.100 mm.
    Technical specification
    • Unique ref.D5_CUSTOM_SEPARADOR_1FIJO_1PUERTA_DUCHA
    • Product familyShower enclosure
    • Product groupD5 Custom
    • TypeObject (single object)
    • Date of publishing2025-04-03
    • Edition number1
    • Height (mm)2100
    Related
    • Material mainGlass
    • Material secondaryAluminum
    • Designed inGermany
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Shower screens
    • IFC classificationSanitary Terminal
    • ETIM CodeEG017920
    • ETIM NameSanitary partitions and cabins
    • Uniclass 2015 CodePr_40_20_06_79
    • Uniclass 2015 DescriptionShower enclosures
    • CSI MasterFormat 2014 Code10 28 19
    • CSI MasterFormat 2014 TitleTub and Shower Enclosures
    • OmniClass Number23-15 11 15
    • OmniClass TitleSanitary Partitions and Cubicles

    Region availability

    Europe
    Andorra
    France
    Portugal
    Spain
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit