Publish your products
System 210 - Modular system - Glass partition
System 210 - Modular system - Glass partition
System 210 - Modular system - Glass partition
System 210 - Modular system - Glass partition
System 210 - Modular system - Glass partition
System 210 - Modular system - Glass partition
System 210 - Modular system - Glass partition
System 210 - Modular system - Glass partition
System 210 - Modular system - Glass partition
System 210 - Modular system - Glass partition
    Duscholux

    System 210 - Modular system - Glass partition

    System 210 is a modular and intelligent system chiefly intended to bring solutions to different types of rooms, spaces and further environments with several design needs. The modular construction of such a disruptive product allows multiple settings by using just three distinct components, which secures installation in the shortest time span.
    Specification
    • • Modular solution by expandable blocks. • Framed with profiles and door hinges. • Up to 2.500 mm height. • 8 mm glass thickness (fixed glass), 6 mm (doors). • Glossy silver, matt silver and matt black profiling colours. • Hinges and flush glass knob to procure unobstructed interior cleaning. • 180º folding doors towards the inside and outside. • Customizable upper profile with aluminum plate or PanElle. • Magnetic fastener with aluminum micro-profile. • 15 mm adjustment / regulation. • With no visible bolts. • Possibility of ceiling installation. • Handy magnetic fastener. • DUSCHOLUX CareTec® Pro glass protection included. • Barrier-free access.
    Technical specification
    • Unique ref.SYSTEM_210_S21_C2
    • Product familyShower enclosure
    • Product groupSystem 210
    • TypeObject (single object)
    • Date of publishing2022-02-10
    • Edition number1
    • Height (mm)2500
    Related
    • Material mainGlass
    • Material secondaryAluminum
    • Designed inGermany
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Shower screens
    • IFC classificationSanitary Terminal
    • ETIM CodeEG017920
    • ETIM NameSanitary partitions and cabins
    • UNSPSC nameBathtub or shower enclosures
    • UNSPSC code30181507
    • Uniclass 2015 CodePr_40_20_06_79
    • Uniclass 2015 DescriptionShower enclosures
    • CSI MasterFormat 2014 Code10 28 19
    • CSI MasterFormat 2014 TitleTub and Shower Enclosures
    • OmniClass Number23-15 11 15
    • OmniClass TitleSanitary Partitions and Cubicles
    • CSI UniFormat II CodeC1030
    • CSI UniFormat II TitleFittings

    Region availability

    Europe
    Andorra
    France
    Portugal
    Spain
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit