Publish your products
D0 Basic - Separator - Fixed panel shower
D0 Basic - Separator - Fixed panel shower
D0 Basic - Separator - Fixed panel shower
D0 Basic - Separator - Fixed panel shower
    Duscholux

    D0 Basic - Separator - Fixed panel shower

    Glass screen of separation for shower. 6mm. Safety Glass
    Specification
    • To: Shower
      Type: Fixed panel
      • Overbath screen
      • Fixed separator
      • 6 mm Safety glass
      • Width: from 680 to 1380 mm
      • 2000 mm height Model
    Technical specification
    • Unique ref.D0_BASIC_SEPARADOR_FIJO_DUCHA
    • Product familyShower enclosure
    • Product groupWalk in
    • TypeObject (single object)
    • Date of publishing2025-04-03
    • Edition number1
    • Height (mm)2000
    Related
    • Material mainGlass
    • Material secondaryAluminum
    • Designed inGermany
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Shower screens
    • IFC classificationSanitary Terminal
    • ETIM CodeEG017920
    • ETIM NameSanitary partitions and cabins
    • Uniclass 2015 CodePr_40_20_06_79
    • Uniclass 2015 DescriptionShower enclosures
    • CSI MasterFormat 2014 Code10 28 19
    • CSI MasterFormat 2014 TitleTub and Shower Enclosures
    • OmniClass Number23-15 11 15
    • OmniClass TitleSanitary Partitions and Cubicles

    Region availability

    Europe
    Andorra
    France
    Portugal
    Spain
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit