Publish your products
D1 Plus Evolution - 2 Fixed + Slider twin doors for shower
D1 Plus Evolution - 2 Fixed + Slider twin doors for shower
D1 Plus Evolution - 2 Fixed + Slider twin doors for shower
D1 Plus Evolution - 2 Fixed + Slider twin doors for shower
    Duscholux

    D1 Plus Evolution - 2 Fixed + Slider twin doors for shower

    Shower enclosure. Slider twin door with 2 fixed panel, for shower in a recess. SQUARE design top guide and straight lines. Ride system with individual regulation integrated. Handle minimalist design. Watertight lower Dam kit and finishal synthetic joints. Removable lower part/guide, for cleaning inside parts of the glass screens. Transparent magnetic door closure
    Specification
    • To: Shower
      Type: Slider Door
      • Door for shower in a recess
      • 2 fixed segments + slider twin doors in a recces or a corner
      • 5 mm Safety glass on the fixed panels and 5 mm on the doors
      • Central magnetic closure
      • Handle opening
      • Width: from 1160 to 2100 mm
      • Standards height of 1900 mm
    Technical specification
    • Unique ref.D1PLUSEVOLUTION_2FIJOS_2PUERTAS_DUCHA
    • Product familyShower enclosure
    • Product groupD1 Plus Evolution
    • TypeObject (single object)
    • Date of publishing2020-06-05
    • Edition number1
    • Height (mm)1900
    Related
    • Material mainGlass
    • Material secondaryAluminum
    • Designed inGermany
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Shower screens
    • IFC classificationSanitary Terminal
    • ETIM CodeEG017920
    • ETIM NameSanitary partitions and cabins
    • UNSPSC nameBathtub or shower enclosures
    • UNSPSC code30181507
    • Uniclass 2015 CodePr_40_20_06_79
    • Uniclass 2015 DescriptionShower enclosures
    • CSI MasterFormat 2014 Code10 21 16
    • CSI MasterFormat 2014 TitleShower and Dressing Compartments
    • OmniClass Number23-15 11 15
    • OmniClass TitleSanitary Partitions and Cubicles
    • CSI UniFormat II CodeC1030
    • CSI UniFormat II TitleFittings

    Region availability

    Europe
    Andorra
    France
    Portugal
    Spain
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit