Publish your products
D1 Plus Giro - Pivot twin doors at 180º with angle access for shower
D1 Plus Giro - Pivot twin doors at 180º with angle access for shower
D1 Plus Giro - Pivot twin doors at 180º with angle access for shower
D1 Plus Giro - Pivot twin doors at 180º with angle access for shower
    Duscholux

    D1 Plus Giro - Pivot twin doors at 180º with angle access for shower

    Shower enclosure. Pivot twin door at 180°, for shower with angle acces Modular-Installation-System: make posible the combination of fixed panels and pivot doors Reduced-Frame-Design Wall connection profiles with minimalistic design Upper water deflector strips and seals
    Specification
    • To: Shower
      Type: Pivot Door
      • Angle door for shower
      • Pivot twin doors at 180º
      • 5 mm Safety glass
      • Angular magnetic closure
      • Without lower guide profile
      • Handle opening
      • Width: from 500 to 1100 mm
      • Standards height of 1900 mm
    Technical specification
    • Unique ref.D1PLUSGIRO_ANGULAR_2PUERTAS_DUCHA
    • Product familyShower enclosure
    • Product groupD1 Plus Giro
    • TypeObject (single object)
    • Date of publishing2013-12-31
    • Edition number1
    • Height (mm)1900
    Related
    • Material mainGlass
    • Material secondaryAluminum
    • Designed inGermany
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Shower screens
    • IFC classificationSanitary Terminal
    • ETIM CodeEG017920
    • ETIM NameSanitary partitions and cabins
    • Uniclass 2015 CodePr_40_20_06_79
    • Uniclass 2015 DescriptionShower enclosures
    • CSI MasterFormat 2014 Code10 28 19
    • CSI MasterFormat 2014 TitleTub and Shower Enclosures
    • OmniClass Number23-15 11 15
    • OmniClass TitleSanitary Partitions and Cubicles
    • CSI UniFormat II CodeC1030
    • CSI UniFormat II TitleFittings

    Region availability

    Europe
    Andorra
    France
    Portugal
    Spain
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit