Publish your products
D2 Gravity - 1 Fixed + 1 Door + 1 Fixed for bath
D2 Gravity - 1 Fixed + 1 Door + 1 Fixed for bath
D2 Gravity - 1 Fixed + 1 Door + 1 Fixed for bath
D2 Gravity - 1 Fixed + 1 Door + 1 Fixed for bath
D2 Gravity - 1 Fixed + 1 Door + 1 Fixed for bath
D2 Gravity - 1 Fixed + 1 Door + 1 Fixed for bath
D2 Gravity - 1 Fixed + 1 Door + 1 Fixed for bath
    Duscholux

    D2 Gravity - 1 Fixed + 1 Door + 1 Fixed for bath

    Shower enclosure. Slider single door with 2 fixed panel, for bath in a recess. SQUARE design top guide and straight lines. Ride system with individual regulation integrated. Handle minimalist design. Watertight lower Dam kit and finishal synthetic joints. Removable lower part/guide, for cleaning inside parts of the glass screens. Transparent magnetic door closure
    Specification
    • To: Bathroom (bath)
      Type: Slider Door

      • Door for bath in a recess
      • 1 Fixed + 1 Door + 1 Fixed
      • 6 mm Safety glass on the fixed panels and 6 mm on the doors
      • Closure by overlapping of the vertically, transparent water deflector strip
      • Handle opening
      • Width: from 1250 to 2600 mm.
      • Standards height of 1600 mm
    Technical specification
    • Unique ref.D2GRAVITY_1FIJO_1PUERTA_1FIJO_BANERA
    • Product familyShower enclosure
    • Product groupD2 Gravity
    • TypeObject (single object)
    • Date of publishing2013-12-31
    • Edition number1
    • Height (mm)1600
    Related
    • Material mainGlass
    • Material secondaryAluminum
    • Designed inGermany
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Shower screens
    • IFC classificationSanitary Terminal
    • ETIM CodeEG017920
    • ETIM NameSanitary partitions and cabins
    • UNSPSC nameBathtub or shower enclosures
    • UNSPSC code30181507
    • Uniclass 2015 CodePr_40_20_06_79
    • Uniclass 2015 DescriptionShower enclosures
    • CSI MasterFormat 2014 Code10 21 16
    • CSI MasterFormat 2014 TitleShower and Dressing Compartments
    • OmniClass Number23-15 11 15
    • OmniClass TitleSanitary Partitions and Cubicles
    • CSI UniFormat II CodeC1030
    • CSI UniFormat II TitleFittings

    Region availability

    Europe
    Andorra
    France
    Portugal
    Spain
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit