Publish your products
D2 Swing - 2 fixed segments + pivot twin doors at 180º with angle access for shower
D2 Swing - 2 fixed segments + pivot twin doors at 180º with angle access for shower
D2 Swing - 2 fixed segments + pivot twin doors at 180º with angle access for shower
D2 Swing - 2 fixed segments + pivot twin doors at 180º with angle access for shower
D2 Swing - 2 fixed segments + pivot twin doors at 180º with angle access for shower
    Duscholux

    D2 Swing - 2 fixed segments + pivot twin doors at 180º with angle access for shower

    Shower enclosure. Pivot twin door at 180° + 2 In-line panels, for shower with angle access Modular-Installation-System: make possible the combination of fixed panels and pivot doors. Pivot doors with lift system to prevent wear of Dam Kits. Reduced-Frame-Design. Additional water drip profile with adhesive fixation. Bottom water-deflector-strips. Transparent magnetic door closure
    Specification
    • To: Shower
      Type: Pivot Door
      • Angle door for shower
      • 2 fixed segments + pivot twin doors at 180º with angle access
      • 5 mm Safety glass
      • Angular magnetic closure
      • Without lower guide profile
      • Handle opening
      • Width: from 500 to 1100 mm
      • Standards height of 2000 mm
    Technical specification
    • Unique ref.D2SWING_ANGULAR_2FIJOS_2PUERTAS_DUCHA
    • Product familyShower enclosure
    • Product groupD2 Swing
    • TypeObject (single object)
    • Date of publishing2025-09-19
    • Edition number1
    • Height (mm)2000
    Related
    • Material mainGlass
    • Material secondaryAluminum
    • Designed inGermany
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Shower screens
    • IFC classificationSanitary Terminal
    • ETIM CodeEG017920
    • ETIM NameSanitary partitions and cabins
    • Uniclass 2015 CodePr_40_20_06_79
    • Uniclass 2015 DescriptionShower enclosures
    • CSI MasterFormat 2014 Code10 28 19
    • CSI MasterFormat 2014 TitleTub and Shower Enclosures
    • OmniClass Number23-15 11 15
    • OmniClass TitleSanitary Partitions and Cubicles

    Region availability

    Europe
    Andorra
    France
    Portugal
    Spain
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit