Publish your products
D3 Gredel  - 2 Fixed + Slider twin doors for shower in a corner
D3 Gredel  - 2 Fixed + Slider twin doors for shower in a corner
D3 Gredel  - 2 Fixed + Slider twin doors for shower in a corner
D3 Gredel  - 2 Fixed + Slider twin doors for shower in a corner
D3 Gredel  - 2 Fixed + Slider twin doors for shower in a corner
    Duscholux

    D3 Gredel - 2 Fixed + Slider twin doors for shower in a corner

    Shower enclosure. Slider twin doors with 2 fixed panel, for shower with angle access. SQUARE design top guide and straight lines. Ride system with individual regulation integrated. Knobs minimalist design. Watertight lower Dam kit and finishal synthetic joints. Removable lower part/guide, for cleaning inside parts of the glass screens. Magnetic door closure integrated in aluminum strip profile
    Specification
    • To: Shower
      Type: Slider Door

      • Angle door for shower
      • 2 fixed segments + slider twin doors in a corner
      • 8 mm Safety glass on the fixed panels and 6 mm on the doors
      • Angular magnetic closure
      • Squared top guide
      • Simultaneous opening system Slide Tech
      • Width: from 670 to 1600 mm
      • Standards height of 2000 mm
    Technical specification
    • Unique ref.D3GREDEL_ANGULAR_2FIJOS_2PUERTAS_DUCHA
    • Product familyShower enclosure
    • Product groupD3 Gredel
    • TypeObject (single object)
    • Date of publishing2025-04-03
    • Edition number1
    • Height (mm)2000
    Related
    • Material mainGlass
    • Material secondaryAluminum
    • Designed inGermany
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Shower screens
    • IFC classificationSanitary Terminal
    • ETIM CodeEG017920
    • ETIM NameSanitary partitions and cabins
    • Uniclass 2015 CodePr_40_20_06_79
    • Uniclass 2015 DescriptionShower enclosures
    • CSI MasterFormat 2014 Code10 28 19
    • CSI MasterFormat 2014 TitleTub and Shower Enclosures
    • OmniClass Number23-15 11 15
    • OmniClass TitleSanitary Partitions and Cubicles

    Region availability

    Europe
    Andorra
    France
    Portugal
    Spain
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit