Publish your products
D4 Pure - 2 Fixed + Pivot twin doors for bath
D4 Pure - 2 Fixed + Pivot twin doors for bath
D4 Pure - 2 Fixed + Pivot twin doors for bath
D4 Pure - 2 Fixed + Pivot twin doors for bath
D4 Pure - 2 Fixed + Pivot twin doors for bath
D4 Pure - 2 Fixed + Pivot twin doors for bath
D4 Pure - 2 Fixed + Pivot twin doors for bath
    Duscholux

    D4 Pure - 2 Fixed + Pivot twin doors for bath

    Shower enclosure. Hinged/pivot recessed bath door , 2 fixed segments + 180º twin swing doors New range of shower enclosures with 180° opening hinges system Inside hinges fixing system integrated to the glass screen for easier cleaning (always in chrome) Aluminium microprofiles on the door with magnetic closures
    Specification
    • To: Bathroom
      Type: Pivot Door
      • Door for bath in a recess
      • 2 fixed segments + 2 pivot doors at 180º
      • 8 mm Safety glass on the fixed panels and 6 mm on the doors
      • Central magnetic closure
      • Without lower guide profile
      • Handle opening
      • Width: from 900 to 2100 mm
      • Standards height between 1400-1600 mm
    Technical specification
    • Unique ref.D4_PURE_2FIJOS_2PUERTAS_BANERA
    • Product familyShower enclosure
    • Product groupD4 Pure
    • TypeObject (single object)
    • Date of publishing2025-04-03
    • Edition number1
    • Height (mm)1500
    Related
    • Material mainGlass
    • Material secondaryAluminum
    • Designed inGermany
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Shower screens
    • IFC classificationSanitary Terminal
    • ETIM CodeEG017920
    • ETIM NameSanitary partitions and cabins
    • Uniclass 2015 CodePr_40_20_06_79
    • Uniclass 2015 DescriptionShower enclosures
    • CSI MasterFormat 2014 Code10 28 19
    • CSI MasterFormat 2014 TitleTub and Shower Enclosures
    • OmniClass Number23-15 11 15
    • OmniClass TitleSanitary Partitions and Cubicles

    Region availability

    Europe
    Andorra
    France
    Portugal
    Spain
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit