Publish your products
D4 Pulsar - 2 Fixed + Slider twin doors for shower in a corner
D4 Pulsar - 2 Fixed + Slider twin doors for shower in a corner
D4 Pulsar - 2 Fixed + Slider twin doors for shower in a corner
D4 Pulsar - 2 Fixed + Slider twin doors for shower in a corner
D4 Pulsar - 2 Fixed + Slider twin doors for shower in a corner
D4 Pulsar - 2 Fixed + Slider twin doors for shower in a corner
D4 Pulsar - 2 Fixed + Slider twin doors for shower in a corner
D4 Pulsar - 2 Fixed + Slider twin doors for shower in a corner
D4 Pulsar - 2 Fixed + Slider twin doors for shower in a corner
D4 Pulsar - 2 Fixed + Slider twin doors for shower in a corner
    Duscholux

    D4 Pulsar - 2 Fixed + Slider twin doors for shower in a corner

    Shower enclosure. Slider twin door with 2 fixed panel, for shower with angle access. Without upper guide profile Hidden lower and upper roller carriages with individual adjustment Sliding door run on the inside of the fixed panel Wall connection profiles with minimalistic design Upper water deflector strips and seals
    Specification
    • To: Shower
      Type: Slider Door
      • Angle door for shower
      • 2 fixed segments + slider twin doors in a corner
      • 8 mm Safety glass
      • Angular magnetic closure
      • Opening through pool frames.
      • Width: from 800 to 1600 mm
      • Standards height of 2000 mm
    Technical specification
    • Unique ref.D4PULSAR_ANGULAR_2FIJOS_2PUERTAS_DUCHA
    • Product familyShower enclosure
    • Product groupD4 Pulsar
    • TypeObject (single object)
    • Date of publishing2013-12-31
    • Edition number1
    • Height (mm)2000
    Related
    • Material mainGlass
    • Material secondaryAluminum
    • Designed inGermany
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Shower screens
    • IFC classificationSanitary Terminal
    • ETIM CodeEG017920
    • ETIM NameSanitary partitions and cabins
    • UNSPSC nameBathtub or shower enclosures
    • UNSPSC code30181507
    • Uniclass 2015 CodePr_40_20_06_79
    • Uniclass 2015 DescriptionShower enclosures
    • CSI MasterFormat 2014 Code10 28 19
    • CSI MasterFormat 2014 TitleTub and Shower Enclosures
    • OmniClass Number23-15 11 15
    • OmniClass TitleSanitary Partitions and Cubicles
    • CSI UniFormat II CodeC1030
    • CSI UniFormat II TitleFittings

    Region availability

    Europe
    Andorra
    France
    Portugal
    Spain
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit