Publish your products
Color Swift Pull Hardware
Color Swift Pull Hardware
Color Swift Pull Hardware
Color Swift Pull Hardware
Color Swift Pull Hardware
Color Swift Pull Hardware

    Color Swift Pull Hardware

    The Swift Pull is as easy to install as it is to color-coordinate with Dutton Brown's light fixtures. Each cabinet handle, which is CNC-machined from a solid aluminum rod and affixed with solid brass arms, is available in a variety of colors and 3 arm finish options.

    Its sleek style and balanced proportions make it a versatile choice for both modern and classic interiors. With its adaptable design, this pull can be installed in bathrooms, kitchens, bedrooms, and other residential and commercial spaces. Offered in multiple lengths, it adapts easily to a wide range of cabinet designs. With luxe materials, colorful finishes, and a timeless profile, the Swift Pull provides a clean way to personalize furniture or built-in storage.

    Technical specification
    • Unique ref.color-swift-pull-hardware
    • Product familyHardware
    • Product groupPulls
    • TypeObject (single object)
    • Date of publishing2025-08-26
    • Edition number1
    • Height (inches)0.62
    • Width (inches)14
    • Depth (inches)1.25
    Related
    • Material mainAluminum
    • Material secondaryBrass
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)0.5
    Classification
    • BIMobject CategoryDoors - Hardware

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit