Publish your products
Jetson Easy Chair
Jetson Easy Chair
Jetson Easy Chair
    DUX
    Archived

    Jetson Easy Chair

    Iconic easy chair designed by Bruno Mathsson. The Jetson chair reflects both his obsession with comfort and a classic Swedish modern design approach. It features a bowl-shaped seat, ergonomically designed high back with head pillow. Chrome swivel base with a unique self-return mechanism.

    Specification
      • Available in multiple colours and various fabric or leather
      • Seat section in tubing chrome, black or green with support fabric and leather edging
      • Cushion marked stiched and filled with polyether
      • Chrome-plated frame with rotation and memory construction
    Technical specification
    • Unique ref.Jetson-Easy-Chair
    • Product familyFurniture
    • Product groupChair
    • TypeObject (single object)
    • Date of publishing2023-02-03
    • Edition number1
    • Height (mm)970
    • Width (mm)650
    • Depth (mm)830
    Related
    • Material mainLeather
    • Material secondaryFabric
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit