Publish your products
Dynaco Sectional Door I-14P PANEL

Dynaco Sectional Door I-14P PANEL

4.0 out of 5 stars4.0(6 reviews)

The Dynaco I-14P Panel overhead sectional door, with its modern, clean design, is one of the most stable and well-insulated overhead doors on the market.

It is suitable for all types of buildings, with regard to both function and appearance. High flexibility makes it possible to install this door in almost every type of environment. The door slides up under the roof when opened, leaving the door opening completely free. The door is made of insulated panels. These panels are designed without thermal bridge to reduce thermal transmittance and consequent energy cost.

The Dynaco I-14P Panel overhead sectional door has been designed to meet all operational and safety requirements in the European Directives and the standards issued by the European Standardization Committee, CEN.

Specification
  • Features

    • Max size: (W x H): 8000 x 6000 mm (larger sizes available on request)
    • Panel thickness: 42 mm
    • Panel material: Microrilled steel
    • Filling: CFC-free polyurethane, flame retardant DIN 4102-B2
    • Weight: Steel: 13 kg/m2
    • Color outside: 14 standard RAL colors
    • Color inside: RAL 9002
    • Track types: 
      • Standard: SL
      • Optional: HL, LL, VL, SLL, HHL
    • Windows: Optional: DARP, DAOP, Framed section
    • Passdoor: Optional: In door leaf with low threshold and standard threshold
    • Electrical operation: Optional: Automated operation, Access control, Safety functions


    Performance

    • Opening/closing speed: 
      • IDO7 operator: 0,25 m/s
      • IDO7 HD operator : 0,18 m/s
      • IDO7 2H operator: opening 0,5 m/s, closing 0,25m/s
    • Life time expectations: Door: 200.000 door cycles or 10 years, if service/replacement program is performed. Springs: 20.000 door cycles
    • Resistance to wind load, EN12424: Class 3 (≤ 4250 mm DLW)
    • Thermal transmittance, EN12428: 
      • 1,0 W/(m²·K) Steel door, full panel
      • (Door surface 5000 x 5000 mm, no passdoor)
      • Thermal calculations on exact door sizes and configurations are available on request
    • Resistance to water penetration, EN12425: Class 3 (no passdoor)
    • Air permeability, EN12426: Class 3 (no passdoor)
    • Acoustic insulation, EN ISO 10140-2: R - 25 dB (no passdoor)
Technical specification
  • Unique ref.dynaco-i-14p-panel
  • Product familyIndustrial Doors
  • Product groupOverhead Sectional Doors
  • TypeObject (single object)
  • Date of publishing2023-05-17
  • Edition number1
Related
  • Material mainSteel
  • Designed inBelgium
  • Manufactured inBelgium
Classification
  • BIMobject CategoryDoors - Industrial Doors
  • IFC classificationDoor
  • ETIM CodeEC003534
  • ETIM NameExterior door (complete with frame)
  • Uniclass 2015 CodeSs_25_30_20_76
  • Uniclass 2015 DescriptionSectional overhead doorset systems
  • CSI MasterFormat 2014 Code08 36 13
  • CSI MasterFormat 2014 TitleSectional Doors
  • OmniClass Number23-17 11 13 25 13
  • OmniClass TitleSectional Overhead Metal Doors

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Reunion
Romania
Singapore
U.S. Virgin Islands
Saint Helena
Russia
South Korea
United States
São Tomé and Príncipe
San Marino
Sri Lanka
Senegal
Serbia
Syria
Seychelles
Slovakia
Taiwan
Sierra Leone
Slovenia
Tajikistan
South Africa
Spain
Thailand
Sudan
Svalbard and Jan Mayen
Türkiye
Tanzania
Sweden
Turkmenistan
The Gambia
Switzerland
United Arab Emirates
Togo
Ukraine
Uzbekistan
Tunisia
United Kingdom
Vietnam
Uganda
Vatican City
Yemen
Western Sahara