Publish your products
FENG Executive Table
FENG Executive Table
FENG Executive Table
    Dynamobel

    FENG Executive Table

    3.3 out of 5 stars3.3(6 reviews)
    Inspired by air. The result is a unique piece that creates a sense of balance, sobriety and serenity. Features - Sliding cover for access to the electrical conduit. - Vertical electrical conduit built into the leg. - Cable organizer for credenza
    Specification
    • Structure - The entire structure is made of aluminum. - The legs and bottom panel are manufactured in extruded aluminum. Its trapezoidal shape marks the aesthetics of this table. - Both the aluminum bottom panel and legs are complemented on the inside by a steel tray, which is joined by screws. If the structure is polished, this unit is made of aluminum. It may be optionally equipped with vertical electrical conduits. - The 1000*90*90 prism-shaped injected aluminum node joins the extruded aluminum profiles that form the panel and legs. Panels/table tops - The entire table is enclosed laterally and horizontally by panels that hide the surface structure, with the exception of the perimeter of the legs and bottom front panel. - These panels are made from 12 mm-thick fiberboard with an average density of 760 Kg/m3, as specified in standard EN-323. - Line: Independent table and table supported on a credenza.
    Technical specification
    • Unique ref.fengexecutive
    • Product familyTABLES
    • Product groupExecutive Tables
    • TypeObject (single object)
    • Date of publishing2014-03-27
    • Edition number1
    • Height (mm)735
    Related
    • Material mainWood
    • Material secondarySteel
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryFurniture - Office Tables
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_21_60
    • Uniclass 2015 DescriptionOffice tables
    • CSI MasterFormat 2014 Code12 51 00
    • CSI MasterFormat 2014 TitleOffice Furniture
    • OmniClass Number23-21 13 25
    • OmniClass TitleOffice Equipment
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit