Publish your products
Dyson Airblade dB hand dryer
Dyson Airblade dB hand dryer
Dyson Airblade dB hand dryer
Dyson Airblade dB hand dryer
Dyson Airblade dB hand dryer
Dyson Airblade dB hand dryer
    Dyson

    Dyson Airblade dB hand dryer

    Dyson Airblade dB hand dryer.Dry hands fast with HEPA-filtered air. Now over 25% more energy efficient (vs predecessor).

    Low energy. Low running costs. The Dyson Airblade dB uses our 1000W Dyson Digital V4 motor and costs just £69 a year to run,

    Hygienically dries hands with clean air. The HEPA filter captures 99.95% of particles as small as 0.1 micron, including bacteria and viruses, from the air.

    Scrapes away water at 380mph. Airblade™ technology forces sheets of air through apertures at 380mph, literally scraping water from hands in just 11 seconds..

    Less waste. The Dyson Airblade dB hand dryer produces up to 84% less CO₂ emissions than single-use paper towels and costs up to 79% less to run. Creating a better environment in your washrooms and the world outside.

    In summary:

    - Hygienic performance with HEPA filter, that captures 99.95% of particles, including bacteria and viruses, as small as 0.1 microns

    - Up to 79% less expensive than single-use paper towels

    - Powered by Dyson Digital Motor V4

    - 5–year warranty (parts)

    - "Lower than Paper Towels" carbon footprint certified by the Carbon Trust

    - Supports LEED, BRREAM and WELL Accreditations

    - Product is HACCP accredited.

    Specification
    • Dry time: 11 Secs

      Motor Power: 1000 W

      Sound Power Level: 81 dBA

      IP Rating: IP35

      Weight: 8.2 kg

    Technical specification
    • Unique ref.hand-dryers-airblade-db
    • Product familyHand dryers
    • Product groupAirblade
    • TypeObject (single object)
    • Date of publishing2026-07-03
    • Edition number1
    • Height (mm)661
    • Width (mm)303
    • Depth (mm)164
    Related
    • Material mainABS
    • Designed inUnited Kingdom
    • Manufactured inMalaysia
    • Weight Net (Kg)8.2
    Classification
    • BIMobject CategorySanitary - Hand and Hair Dryers

    Region availability

    Europe
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit