Publish your products
Dyson Airblade Wash + Dry WD06
Dyson Airblade Wash + Dry WD06
Dyson Airblade Wash + Dry WD06
Dyson Airblade Wash + Dry WD06
Dyson Airblade Wash + Dry WD06
Dyson Airblade Wash + Dry WD06
Dyson Airblade Wash + Dry WD06
Dyson Airblade Wash + Dry WD06
    Dyson

    Dyson Airblade Wash + Dry WD06

    Dyson Airblade wash + dry.Dyson Airblade hand drying technology in a tap. 3 models available.

    Touch -free. Mess-free. Wash and dry hands at the sink. The Dyson Airblade wash + dry automatically switches between water and air, so there's no need to touch dirty taps or buttons.

    Low energy. Low running costs. The Dyson Airblade dB uses our 1000W Dyson Digital V4 motor and costs just £96 a year to run,

    Hygienically dries hands with clean air. The HEPA filter captures 99.95% of particles as small as 0.1 micron, from the washroom air, before it's blown on to hands.

    Dries hands at 341mph with the Dyson digital motor V4. The Dyson digital motor V4 uses digital pulse technology to spin at up to 81,000rpm – three times faster than a conventional motor.

    Less waste. The Dyson Airblade dB hand dryer produces up to 79% less CO₂ emissions than single-use paper towels and costs up to 76% less to run. Creating a better environment in your washrooms and the world outside.

    In summary:

    - Hygienic performance with HEPA filter, that captures 99.95% of particles, including bacteria and viruses, as small as 0.1 microns

    - Up to 79% less expensive than single-use paper towels

    - Powered by Dyson Digital Motor V4

    - 5–year warranty (parts)

    - "Lower than Paper Towels" carbon footprint certifed by the Carbon Trust

    - Supports LEED, BRREAM and WELL Accreditations

    - Product is NSF and HACCP accredited

    Specification
    • Dry time: 14 Secs

      Motor Power: 1000 W

      Sound Power Level: 80 dBA

      IP Rating: IP35

      Weight: 8.38 kg

    Technical specification
    • Unique ref.hand-dryers-airblade-wd06
    • Product familyHand dryers
    • Product groupAirblade
    • TypeObject (single object)
    • Date of publishing2026-07-03
    • Edition number1
    • Height (mm)817
    • Width (mm)272
    • Depth (mm)312
    Related
    • Material mainStainless steel
    • Designed inUnited Kingdom
    • Manufactured inMalaysia
    • Weight Net (Kg)8.38
    Classification
    • BIMobject CategorySanitary - Hand and Hair Dryers

    Region availability

    Europe
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit