Selecting the location and language will prioritise localised information. Continue
EAE Lighting - STL MICRO SURFACE MOUNTED

EAE Lighting - STL MICRO SURFACE MOUNTED

One of the new members of the STL systems family, STL MICRO is ideal for the solution of small area lighting details with a square-cut housing structure, reduced to minimal dimensions. It complies with all lighting requirements of architecture with its 40mm wide opal diffuser directly radiating homogeneous light.

Specification
  • Housing :              Aluminium extrusion housing and aluminum injection cover

    Diffuser :              Glare minimizing highly permeable diffuser

    Power   :              7 W / 11 W / 12 W / 16 W / 19 W / 21 W / 25 W / 27 W / 30 W / 35 W / 43 W / 52 W

    Light Source       :              SMD LED

    Input Voltage      :              24 V AC 50/60 Hz

    IP           :              IP40

    Color Temperature           :              Warm White / Natural White / Cold White

    CRI        :              >80

    Installation          :              Surface Mounted

    Colors   :              RAL 9005 / RAL 7047

Technical specification
  • Unique ref.stl_direct_micro_surface_mounted
  • Collection setEAE Lighting
  • CollectionLinear Trunking Systems
  • TypeObject (single object)
  • Date of publishing2021-09-03
  • Edition number1
Related
  • Material mainExtruded Aluminum
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLight Fixture
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass TitleLighting Fixtures
  • OmniClass Number23-35 47 11
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

Asia Europe South America Oceania North America Africa
United Arab Emirates
Albania
Argentina
Australia
Canada
Democratic Republic of the Congo
Afghanistan
Austria
Brazil
New Zealand
Mexico
Cameroon
Armenia
Bosnia and Herzegovina
Chile
Papua New Guinea
United States
Algeria
Azerbaijan
Belgium
Egypt
Bangladesh
Bulgaria
Ethiopia
Bahrain
Belarus
Ghana
China
Switzerland
Kenya
Georgia
Cyprus
Libya
Indonesia
Czech Republic
Morocco
Israel
Germany
Niger
India
Denmark
Nigeria
Iraq
Estonia
Sudan
Iran
Spain
South Sudan
Jordan
Finland
Chad
Japan
France
Tunisia
Kyrgyzstan
United Kingdom
Tanzania
Cambodia
Greece
South Africa
South Korea
Croatia
Kuwait
Hungary
Kazakhstan
Ireland
Lebanon
Iceland
Mongolia
Italy
Malaysia
Lithuania
Oman
Luxembourg
Philippines
Latvia
Pakistan
Moldova
Qatar
Montenegro
Saudi Arabia
Macedonia (FYROM)
Singapore
Netherlands
Syria
Norway
Thailand
Poland
Tajikistan
Portugal
Turkmenistan
Romania
Turkey
Serbia
Taiwan
Russia
Uzbekistan
Sweden
Vietnam
Slovenia
Yemen
Slovakia
Ukraine